F400 Series SDK and Firmware Releases
SDK and firmware release files for RealSense ID F400 series products for use on all supported operating systems.
How to Install
SDK
- Select the desired release from the table below.
- Download the source code and firmware matching your SKU under Assets.
- Build the release using CMake. See details on GitHub.
Firmware
- Firmware update can be completed using the rsid-fw-update tool that is included in each SDK.
Firmware Releases
All RealSense ID firmware releases are stable releases to be used in any stage of end-user product development and production. Releases use the following versioning number scheme:
“Release 0.X.Y”
- Where an increment in X is a major release that includes new features.
- Where an increment in Y is a minor release that provides security and bug fixes.
- Please ensure that your SDK version matches the FW version per the table below.
Customers can take full advantage of the new features and resolved issues throughout all releases. See the release notes for details.
F400 Series SDK downloads
SDK Release | Release Date | FW Version | SDK Version | Supported SKU | Comment * |
|---|---|---|---|---|---|
October 6, 2024 | 7.0.0.304 | 0.40.0 | F450, F455 | Improved authentication, anti-spoofing, and face detection. Fixed Import database bug. Binary protocol optimization, new API to adjust camera colors. | |
October 2, 2024 | 6.9.0.301 | 0.38.2 | F450, F455 | Improved: TNR and TPR for Anti-Spoofing, debuggability. | |
August 8, 2024 | 6.7.0.306 | 0.38.0 | F450, F455 | Improved: anti-spoofing, detection in strong backlight conditions, latency for low and medium security levels, Linux support, dump mode, and more. | |
July 1, 2024 | 6.6.0.303 | 0.36.6 | F450, F455 | Preview quality and spoof detection improvements, max spoof attempts, removed Android support and more. | |
April 5, 2024 | 5.7.0.301 | 0.33.3 | F450, F455 | (P) Software license required, enhanced algorithms and more. | |
Nov 4, 2023 | 4.3.0.300 | 0.25.0 | F450, F455 | Minor bug fixes | |
Aug 19, 2021 | 4.3.0.8200 | 0.25.0 | F450, F455 | Support for enrollment from RGB image in host mode. | |
Aug 2, 2021 | 4.2.1.8201 | 0.24.0 | F450, F455 | Improved latency for most operations, improved anti-spoofing protection. | |
Jul 27, 2021 | 4.2.0.8200 | 0.23.0 | F450, F455 | Added Python support | |
Jul 25, 2021 | 4.2.0.8200 | 0.22.0 | F450, F455 | Improved preview image quality, improved accuracy for Anti-Spoofing and more. | |
Jun 28, 2021 | 4.0.0.37 | 0.21.0 | F450, F455 | Enroll with RGB image, improved multiple faces processing and more. | |
Jun 7, 2021 | 3.1.0.29 | 0.19.0 | F450, F455 | New dump and preview options, enabled flipped preview and more. | |
May 24, 2021 | 2.8.0.7 | 0.18.1 | F450, F455 | Added option to enable metadata in windows installer, added missing 3rd party files. | |
May 20, 2021 | 2.8.0.7 | 0.18.0 | F450, F455 | New device config options, DetectSpoof API was deprecated and more. | |
May 3, 2021 | 2.6.0.75 | 0.17.1 | F450, F455 | Database import/export supper, better face detection capabilities and more. | |
Apr 22, 2021 | 2.4.2.74 | 0.16.0 | F450, F455 | Increased preview resolution, Added matching score and more. | |
Apr 1, 2021 | 2.3.0.63 | 0.15.0 | F450, F455 | Adding recognition-only mode, new recognition model and more. | |
Mar 11, 2021 | 2.0.11.45 | 0.13.0 | F450, F455 | New enrollment process, GUI updates and more. | |
Mar 4, 2021 | 2.0.10.45 | 0.12.4 | F450, F455 | Improved SDK installer, improved C# application UX and more. | |
Feb 7, 2021 | 1.8.2 | 0.11.1 | F450, F455 | Android support, server mode and more. | |
Jan 25, 2021 | 1.7.2 | 0.10.1 | F450, F455 | Initial Github release. |
* See each release for detailed release notes
(P) Production release from the factory
Updated 4 months ago