Recommended production camera configurations
⚠️ Warning: This page is no longer updated, please refer to firmware-releases
| Date | Release | Firmware | SDK Build | Dynamic calibration | Supported SKU | Comment |
|---|---|---|---|---|---|---|
| Nov 2021 | Release 5.13 | 5.13.0.50 | 2.50.0 | 2.11.1.0 | D410, D415, D420, D430, D435, D435i, D455, D405 | |
| Aug 2020 | Release 5.0 | 5.12.7.100 | 2.38.1 | 2.11.0 | D410, D415, D420, D430, D435, D435i, | D455 is no longer supported with this FW |
| Jun 2019 | Release 4.0 | 5.11.6.250 | 2.22.0 | 2.6.8.0 | D410, D415, D420, D430, D435 | |
| Feb 2019 | Release 3.0 | 5.11.1.100 | 2.17.0 | 2.6.8.0 | D410, D415, D420, D430, D435 | |
| Oct 2018 | Release 2.0 | 5.10.6 | 2.16.1 | 2.6.4.0 | D410, D415, D420, D430, D435 | |
| Jun 2018 | Release 1.0 | 5.9.13.0 | 2.11.1 | 2.6.4.0 | D410, D415, D420, D430, D435 | |
| Feb 2018 | Release 0.0 | 5.9.2.0 | 2.9.0 | 2.5.2.0 | D410, D415, D420, D430, D435 |
Updated 3 months ago