Early Access Firmware Release D500

How to install

Firmware update can be completed using the Firmware Update Tool provided with the SDK or using the Viewer.

Early Access Firmware Releases

Please refer to the table below for Firmware releases supporting D500 cameras and the Errata

Note: Versions shared here are Early-Access firmware. They were not fully validated and are provided as technical preview.

Firmware file & ErrataReleaseRelease DateFW VersionSDK Ver Supported SKUComment
Version 7.58.38066.803242230D555May 20267.58.38066.80322.58.1D555
Version 7.56.37776.601442227D555Mar 20267.56.37776.60142.57.7D555
Version 7.56.37618.418841875D555Jan 20267.56.37618.41882.57.6D555
Version 7.56.37199.144541872D555Dec 20257.56.37199.14452.57.5D555

Last Updated: February 4, 2026

Top
Contact Sales
Server Region: Unknown | Hostname: ip-172-16-1-244 | Visitor Country: Unknown