How to install
Firmware update can be completed using the Firmware Update Tool provided with the SDK or using the Viewer.
Early Access Firmware Releases
Please refer to the table below for Firmware releases supporting D500 cameras and the Errata
Note: Versions shared here are Early-Access firmware. They were not fully validated and are provided as technical preview.
| Firmware file & Errata | Release | Release Date | FW Version | SDK Ver | Supported SKU | Comment | |
|---|---|---|---|---|---|---|---|
| Version 7.58.40209.12058 | 42263 | D555 | July 2026 | 7.58.40209.12058 | 2.58.3 | D555 | |
| Version 7.58.38448.10612 | 42246 | D555 | June 2026 | 7.58.38448.10612 | 2.58.2 | D555 | |
| Version 7.58.38066.8032 | 42230 | D555 | May 2026 | 7.58.38066.8032 | 2.58.1 | D555 | |
| Version 7.56.37776.6014 | 42227 | D555 | Mar 2026 | 7.56.37776.6014 | 2.57.7 | D555 | |
| Version 7.56.37618.4188 | 41875 | D555 | Jan 2026 | 7.56.37618.4188 | 2.57.6 | D555 | |
| Version 7.56.37199.1445 | 41872 | D555 | Dec 2025 | 7.56.37199.1445 | 2.57.5 | D555 |